IESNA:LM-63-2002
[TEST]P942650
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]62418
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5693.8 5658.1 5583.5 5518.6 5502.4 5508.9 5528.3 5564 5596.4 5606.2
5609.4 5658.1 5758.7 5924.1 6199.9 6589.2 7062.9 7633.9 8363.9 9233.3
10219.6 11426.5 12889.7 14554 16344.9 18268.8 20114.8 20974.5 19715.7 15235.3
8289.2 2339.2 717 425 243.3 100.6 0
5693.8 5674.3 5596.4 5531.6 5515.3 5518.6 5538.1 5573.7 5602.9 5612.7
5619.2 5671.1 5768.4 5943.6 6212.9 6605.4 7085.6 7659.8 8409.3 9278.7
10297.5 11540 13061.6 14690.3 16513.6 18486.1 20293.2 21071.8 19517.8 14894.7
7903.2 2193.2 694.3 389.3 227.1 90.8 0
5693.8 5667.8 5593.2 5525.1 5495.9 5499.1 5508.9 5528.3 5541.3 5554.3
5573.7 5628.9 5732.7 5898.2 6170.7 6530.8 6991.5 7536.6 8240.6 9100.3
10174.2 11517.3 13094.1 14846 16662.8 18589.9 20410 21357.3 20205.6 16088.6
9551.3 3523.3 940.9 467.2 275.8 107.1 0
5693.8 5654.8 5583.5 5508.9 5469.9 5460.2 5466.7 5469.9 5469.9 5492.6
5525.1 5586.7 5690.5 5852.7 6086.3 6430.2 6887.7 7445.7 8149.7 9006.2
10167.7 11556.3 13327.7 15322.9 17366.8 19371.8 21243.8 22301.4 21717.5 18674.3
12821.5 6203.1 1868.7 681.3 330.9 103.8 0
5693.8 5654.8 5586.7 5508.9 5460.2 5450.5 5456.9 5456.9 5456.9 5482.9
5541.3 5596.4 5684 5823.6 6034.4 6352.4 6813.1 7387.3 8094.6 8996.5
10187.2 11773.6 13820.8 16244.3 18735.9 20968 22768.6 23910.6 24046.9 22489.6
17934.6 10787.4 4581 1168 392.6 90.8 0
5693.8 5645.1 5577 5499.1 5447.2 5437.5 5447.2 5460.2 5460.2 5486.1
5547.8 5593.2 5661.3 5810.6 6034.4 6352.4 6800.1 7387.3 8107.6 9058.1
10300.7 12007.2 14297.7 17091.1 19926.6 22389 24192.9 25536 26360.1 25834.5
22392.3 15722 7530.1 2365.1 502.9 116.8 0
5693.8 5654.8 5583.5 5502.4 5450.5 5437.5 5444 5456.9 5456.9 5482.9
5541.3 5602.9 5690.5 5833.3 6053.9 6378.3 6832.5 7403.5 8117.3 9019.2
10209.9 11799.6 13856.5 16244.3 18710 20990.7 22872.4 24183.1 24358.3 22645.3
18346.6 11202.6 4402.5 1135.5 327.7 87.6 0
5693.8 5661.3 5593.2 5512.1 5460.2 5447.2 5456.9 5466.7 5476.4 5502.4
5544.5 5612.7 5723 5888.4 6125.3 6452.9 6916.9 7481.4 8185.4 9067.9
10235.8 11708.7 13489.9 15433.2 17422 19430.2 21334.6 22402 21672 18820.3
13188.2 6339.4 1891.4 710.5 337.4 103.8 0
5693.8 5671.1 5599.7 5521.8 5479.7 5473.2 5486.1 5512.1 5534.8 5557.5
5586.7 5645.1 5758.7 5937.1 6203.1 6569.7 7027.2 7582 8276.3 9116.5
10180.7 11501.1 13048.6 14738.9 16503.8 18411.5 20286.7 21230.8 20238.1 16831.5
10634.9 4178.7 1197.2 571 305 123.3 0
5693.8 5677.6 5602.9 5525.1 5489.4 5486.1 5508.9 5554.3 5593.2 5615.9
5638.6 5697 5804.1 5985.8 6264.8 6657.3 7137.5 7718.2 8432 9295
10294.2 11536.8 12967.5 14573.5 16280 18171.4 19972 20679.3 19342.6 15014.7
8227.6 2478.7 755.9 382.8 204.4 81.1 0
5693.8 5674.3 5602.9 5525.1 5489.4 5489.4 5512.1 5554.3 5596.4 5615.9
5635.4 5684 5794.4 5966.3 6242.1 6624.9 7101.8 7708.5 8425.5 9243.1
10226.1 11416.8 12841 14456.7 16085.3 17976.8 19816.3 20685.8 19556.7 15465.7
8762.9 2754.4 798.1 415.3 214.1 74.6 0
